KAS IDE"Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger and KAS Simulator are compatible with any PCPersonal Computer having the minimum following hardware:
| Element | Description |
|---|---|
| Operating System | Microsoft® Windows® 7 SP1 (32 or 64-bit), Microsoft® Windows® 10 (32 or 64-bit). For optimal performance, please be sure your operating system is fully updated with the latest patches. |
| Processor type | Intel® Pentium® M or equivalent processor at 1.5 GHz or greater. |
| Memory | 1 GB RAM (for 32-bit) or 2 GB RAM (for 64-bit) or greater (which is recommended for complex applications) |
| Storage | 16 GB (for 32-bit) or 20 GB (for 64-bit) of free space on hard disk |
| Display |
WXGA+ (1440 x 900) or higher-resolution monitor with 24-bit color. See Note #1 below. |
| Connectivity | 1 EthernetEthernet is a large, diverse family of frame-based computer networking technologies that operate at many speeds for local area networks (LANs) port, at either 100Mbits/s or 1Gbits/s. See Note #2 below. |
| Web Browser | A modern web browser is required to access the web server and online help. We recommend Internet Explorer (IE9 or later, see Note #3) , Mozilla FireFox , or Google Chrome . |
Table 1-1: Minimum System Requirements for the KAS IDE
|
Copyright © 2015 Kollmorgen™ |
|